Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.602 |
| A dimension MM | 91.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 24212Y-20-16TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.970 |
| End connection hex size MM | 50.038 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.397 |
| Hose cut off factor MM | 35.500 |
| Hose size | -16 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 20.000 |
| Product height in | 2.270 |
| Product height mm | 57.658 |
| Product length in | 3.600 |
| Product length mm | 91.440 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.038 |
| Thread size 1 | 1 11/16-12 UN |
