Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.200 |
| A dimension MM | 157.500 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 26792Y-20-20WZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 3.188 |
| Drop dimension MM | 81.00 |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.968 |
| Hex size 1 MM | 50.000 |
| Hex size 2 IN | 1.968 |
| Hex size 2 MM | 49.987 |
| Hose cut off factor IN | 3.681 |
| Hose cut off factor MM | 93.500 |
| Hose size | -20 |
| Inside diameter IN | 1.023 |
| Inside diameter MM | 26.000 |
| Product height in | 4.880 |
| Product height mm | 123.952 |
| Product length in | 7.340 |
| Product length mm | 186.436 |
| Product material | Carbon steel |
| Product width in | 2.126 |
| Product width mm | 54.000 |
| Thread size 1 | 1 5/8-12 UN |
