Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.620 |
| A dimension MM | 91.948 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 28612-33-16JRXY1 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -33 |
| End type 1 | Female metric 60 degree cone |
| Hose cut off factor IN | 1.420 |
| Hose cut off factor MM | 36.068 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.812 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |