Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.030 |
| A dimension MM | 178.700 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2F16FHA16.050 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 50 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.410 |
| Hose cut off factor MM | 112.000 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.600 |
| Product height in | 3.866 |
| Product height mm | 98.200 |
| Product length in | 7.970 |
| Product length mm | 202.500 |
| Product material | Carbon steel |
| Product width in | 1.921 |
| Product width mm | 48.800 |
