Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 10.750 |
| A dimension MM | 273.000 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 2H24FHA24.080 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC325 GH466GH506 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 80 |
| End size 1 | -24 |
| End type 1 | Split flange code 62 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 6.870 |
| Hose cut off factor MM | 174.500 |
| Hose size | -24 |
| Inside diameter IN | 1.180 |
| Inside diameter MM | 30.000 |
| Product height in | 5.790 |
| Product height mm | 147.066 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product material | Carbon steel |
| Product width in | 2.780 |
| Product width mm | 70.612 |
