Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.748 |
| A dimension MM | 247.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2H32FLB32.134 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 5 |
| Drop dimension MM | 134 |
| End size 1 | -32 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.480 |
| Hose cut off factor MM | 139.200 |
| Hose size | -32 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.100 |
| Product material | Carbon steel |
