Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.913 |
| A dimension MM | 74.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2M16EK10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | EC850 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | 24 deg. tube port heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.259 |
| Hex size 1 MM | 32.000 |
| Hose cut off factor IN | 1.555 |
| Hose cut off factor MM | 29.100 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product height in | 1.450 |
| Product height mm | 36.830 |
| Product length in | 2.900 |
| Product length mm | 73.660 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Thread size 1 | M30x2 |
