Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.440 |
| A dimension MM | 163.600 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 2M25DHA16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.380 |
| Drop dimension MM | 35.00 |
| End size 1 | -25 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.968 |
| Hex size 1 MM | 50.000 |
| Hose cut off factor IN | 3.820 |
| Hose cut off factor MM | 97.000 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.600 |
| Product height in | 2.389 |
| Product height mm | 60.700 |
| Product length in | 6.440 |
| Product length mm | 163.600 |
| Product material | Carbon steel |
| Product width in | 2.023 |
| Product width mm | 51.400 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M42x2 |
