Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.800 |
| A dimension MM | 122.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2N20DS16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End size 1 | -20 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.180 |
| Hose cut off factor MM | 55.400 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.600 |
| Product height in | 1.850 |
| Product height mm | 46.990 |
| Product length in | 4.800 |
| Product length mm | 121.920 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M36x2 |
