Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.250 |
| A dimension MM | 133.300 |
| Angle shape | Straight |
| Backup hex size IN | 1.968 |
| Backup hex size MM | 50.000 |
| Catalog Item | 2N20FR20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End connection hex size IN | 1.968 |
| End connection hex size MM | 50.000 |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.300 |
| Hose cut off factor MM | 58.400 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.500 |
| Product height in | 2.260 |
| Product height mm | 57.404 |
| Product length in | 5.830 |
| Product length mm | 148.082 |
| Product material | Carbon steel |
| Product width in | 1.960 |
| Product width mm | 49.784 |
| Thread size 1 | 1 11/16-12 UN |
