Ftng (Perm) R12 Sprl 90 D F SAE37 Swive
43020U-677
Catalog item:
43020U-677
Recommended replacement: 4SA20FJB20
43020U-677
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.210 |
| A dimension MM | 132.300 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 43020U-677 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | H039 H115H115 (Size dependent)H116 (Size dependent) H145H1776 (Size dependent)H1812 (Size dependent) H245 H350H425H430 H430RH6002 (Size dependent) H6008 H6009 H9622 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 3.340 |
| Drop dimension MM | 84.84 |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.800 |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.990 |
| Hose cut off factor MM | 75.946 |
| Hose size | -20 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 25.908 |
| Product height in | 3.980 |
| Product height mm | 101.092 |
| Product length in | 5.310 |
| Product length mm | 134.874 |
| Product material | Carbon steel |
| Product width in | 2.380 |
| Product width mm | 60.452 |
| Series | 430 U |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |