
Ftng (Perm) R12 Sprl STR F SAE37 SWIVEL
43024U-624
Catalog item:
43024U-624
Recommended replacement: 4SA24FJ24
43024U-624
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.230 |
| A dimension MM | 132.842 |
| Angle shape | Straight |
| Backup hex size IN | 2.000 |
| Backup hex size MM | 50.800 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 43024U-624 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | H039 H115H115 (Size dependent)H116 (Size dependent) H145H1776 (Size dependent)H1812 (Size dependent) H245 H350H425H430 H430RH6002 (Size dependent) H6008 H6009 H9622 |
| Compatible tube OD IN | 1.50 |
| Compatible tube OD MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 2.125 |
| End connection hex size MM | 53.975 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.810 |
| Hose cut off factor MM | 71.374 |
| Hose size | -24 |
| Inside diameter IN | 1.250 |
| Inside diameter MM | 31.750 |
| Product height in | 2.674 |
| Product height mm | 67.910 |
| Product length in | 5.310 |
| Product length mm | 134.874 |
| Product material | Carbon steel |
| Product width in | 2.674 |
| Product width mm | 67.910 |
| Series | 430 U |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
| Tube OD 1 IN | 1.500 |
| Tube OD 1 MM | 38.100 |