![Hose Fittings 6S20FHB20 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213702%2FID432877848863-0101_preview.jpg&w=1920&q=75)
Ftng (Perm) R12 Sprl 90 D CODE 61 FLANGE
43024U-G84
Catalog item:
43024U-G84
Recommended replacement: 4S24FLB24
43024U-G84
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.030 |
| A dimension MM | 153.162 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 43024U-G84 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | H039 H115H115 (Size dependent)H116 (Size dependent) H145H1776 (Size dependent)H1812 (Size dependent) H245 H350H425H430 H430RH6002 (Size dependent) H6008 H6009 H9622 |
| Compatible tube OD IN | 1.50 |
| Compatible tube OD MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 3.120 |
| Drop dimension MM | 79.25 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.730 |
| Hose cut off factor MM | 94.742 |
| Hose size | -24 |
| Inside diameter IN | 1.620 |
| Inside diameter MM | 41.148 |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 6.130 |
| Product length mm | 155.702 |
| Product material | Carbon steel |
| Product width in | 3.250 |
| Product width mm | 82.550 |
| Series | 430 U |
| Thread sealant | No |
| Tube OD 1 IN | 1.500 |
| Tube OD 1 MM | 38.100 |