Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.880 |
| A dimension MM | 73.300 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 1.417 |
| Hex size 2 MM | 36.000 |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.700 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 12.000 |
| Product height in | 1.260 |
| Product height mm | 32.000 |
| Product length in | 2.885 |
| Product length mm | 73.300 |
| Product material | Carbon steel |
| Product width in | 1.669 |
| Product width mm | 42.400 |
| Thread sealant | No |
| Thread size 1 | M30x2 |
| Working pressure max bar | 172 |
| Working pressure max psi | 2500 |
| Working temperature min F | -40 |