Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.240 |
| A dimension MM | 56.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S10DS6 |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.600 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.300 |
| Product length mm | 58.420 |
| Product material | Carbon steel |
| Product width in | 1.160 |
| Product width mm | 29.464 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread size 1 | M22x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628029445 |
