Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.300 |
| A dimension MM | 58.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S12DL8 |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 1.130 |
| Hose cut off factor MM | 28.600 |
| Inside diameter IN | 1.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.340 |
| Product height mm | 34.036 |
| Product length in | 2.350 |
| Product length mm | 59.690 |
| Product material | Carbon steel |
| Product width in | 1.340 |
| Product width mm | 34.036 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread size 1 | M22x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628029872 |
