Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.570 |
| A dimension MM | 90.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.150 |
| Hose cut off factor MM | 54.500 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 1.830 |
| Product height mm | 46.482 |
| Product length in | 3.570 |
| Product length mm | 90.678 |
| Product material | Carbon steel |
| Product width in | 1.830 |
| Product width mm | 46.482 |
| Thread sealant | No |
| Working pressure max bar | 345 |
| Working pressure max psi | 5000 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |