Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.870 |
| A dimension MM | 98.400 |
| Angle shape | 22.5 Degree |
| Brand | Danfoss |
| Catalog Item | 4S12FLD8 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | EC525 (Size dependent)EC600 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273B (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent)H430 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 0 |
| Drop dimension MM | 11 |
| End size 1 | -12 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.800 |
| Hose cut off factor MM | 71.200 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.400 |
| Product height in | 1.860 |
| Product height mm | 47.244 |
| Product length in | 4.150 |
| Product length mm | 105.410 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628029988 |
