Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.468 |
| A dimension MM | 88.100 |
| Angle shape | Straight |
| Backup hex size IN | 1.614 |
| Backup hex size MM | 41.000 |
| Brand | Danfoss |
| Catalog Item | 4S16KF16 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End Type 1 | Female JIS Kawasaki, Komatsu |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.900 |
| Hose cut off factor MM | 48.300 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 2.080 |
| Product height mm | 52.832 |
| Product length in | 3.670 |
| Product length mm | 93.218 |
| Product material | Carbon steel |
| Product width in | 2.080 |
| Product width mm | 52.832 |
| Series | 4S/6S |
| Thread size 1 | M33x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153647 |
