Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.360 |
| A dimension MM | 161.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 4S20CTB20 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 3.660 |
| Drop dimension MM | 92.9 |
| End size 1 | -20 |
| End Type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.190 |
| Hose cut off factor MM | 106.500 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 4.860 |
| Product height mm | 123.444 |
| Product length in | 7.460 |
| Product length mm | 189.484 |
| Product material | Carbon steel |
| Product width in | 4.460 |
| Product width mm | 113.284 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688028804 |
