Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.992 |
| A dimension MM | 76.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S20DL12 |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.438 |
| Hex size 1 MM | 36.000 |
| Hose cut off factor IN | 1.560 |
| Hose cut off factor MM | 39.700 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 1.840 |
| Product height mm | 46.736 |
| Product length in | 2.990 |
| Product length mm | 75.946 |
| Product material | Carbon steel |
| Product width in | 1.840 |
| Product width mm | 46.736 |
| Series | 4S/6S |
| Thread size 1 | M30x2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146153678 |
