Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.340 |
| A dimension MM | 59.430 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S20DL8 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.270 |
| Hose cut off factor MM | 32.300 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.410 |
| Product height mm | 35.814 |
| Product material | Carbon steel |
| Product width in | 1.410 |
| Product width mm | 35.814 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread size 1 | M30x2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903031090 |
