Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.870 |
| A dimension MM | 200.000 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4S20FHA24XP |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 1.540 |
| Drop dimension MM | 39.00 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.800 |
| Hose cut off factor MM | 122.000 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product material | Carbon steel |
| Series | 4S/6S |
