Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.860 |
| A dimension MM | 174.200 |
| Angle shape | 30 Degree |
| Brand | Danfoss |
| Catalog Item | 4S20FHF20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 23 |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.710 |
| Hose cut off factor MM | 119.700 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 3.210 |
| Product height mm | 81.534 |
| Product length in | 7.925 |
| Product length mm | 201.295 |
| Product material | Carbon steel |
| Product width in | 2.457 |
| Product width mm | 62.407 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
