Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.000 |
| A dimension MM | 101.600 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.000 |
| Hex size 2 IN | 1.813 |
| Hex size 2 MM | 46.000 |
| Hose cut off factor IN | 1.820 |
| Hose cut off factor MM | 46.300 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 2.456 |
| Product height mm | 62.400 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product material | Carbon steel |
| Product width in | 2.456 |
| Product width mm | 62.400 |
| Seal material | Ethylene Propylene (EPDM) |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
| Working pressure max bar | 170 |
| Working pressure max psi | 2465 |
| Working temperature max C | 127 |
![Hose Fittings 4S20FJ20 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213633%2FID432874967779-0101_preview.jpg&w=1920&q=75)