Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.980 |
| A dimension MM | 177.300 |
| Angle shape | 22.5 Degree |
| Brand | Danfoss |
| Catalog Item | 4S20FLD20 |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 0.640 |
| Drop dimension MM | 16.3 |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.814 |
| Hose cut off factor MM | 122.300 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 2.870 |
| Product height mm | 72.898 |
| Product length in | 7.580 |
| Product length mm | 192.532 |
| Product material | Carbon steel |
| Product width in | 2.460 |
| Product width mm | 62.484 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688028354 |
