Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.370 |
| A dimension MM | 136.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | EC525 (Size dependent)EC600 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273B (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent)H430 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 5.080 |
| Drop dimension MM | 129.00 |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.000 |
| Hose cut off factor IN | 3.810 |
| Hose cut off factor MM | 96.800 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 6.700 |
| Product height mm | 170.180 |
| Product length in | 6.370 |
| Product length mm | 161.798 |
| Product material | Carbon steel |
| Product width in | 2.080 |
| Product width mm | 52.832 mm |
| Seal material | Ethylene Propylene (EPDM) |
| Thread sealant | No |
| Working pressure max BAR | 310 |
| Working pressure max PSI | 4500 |
| Working temperature max C | 127 |
| Working temperature max F | 260 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903031571 |
