Product specifications
Characteristic | Value |
---|---|
A dimension IN | 8.220 |
A dimension MM | 208.900 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.500 |
Construction Style | Crimp |
Drop dimension IN | 4.160 |
Drop dimension MM | 105.70 |
End size 1 | -24 |
End type 1 | Caterpillar flange |
Finish plating | Dura-Kote |
Hose cut off factor IN | 5.150 |
Hose cut off factor MM | 130.900 |
Inside diameter IN | 1.220 |
Inside diameter MM | 31.100 |
Product height in | 5.570 |
Product height mm | 141.478 |
Product length in | 9.850 |
Product length mm | 250.190 |
Product material | Carbon steel |
Product width in | 2.823 |
Product width mm | 71.704 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Working pressure max bar | 138 |
Working pressure max psi | 2000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 815628022255 |