Product specifications
Characteristic | Value |
---|---|
A dimension IN | 7.210 |
A dimension MM | 183.200 |
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
Drop dimension IN | 1.770 |
Drop dimension MM | 45.00 |
End size 1 | -24 |
End type 1 | Split flange code 62 |
Finish plating | Zinc plating |
Hose cut off factor IN | 5.050 |
Hose cut off factor MM | 128.200 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 4.500 |
Product height mm | 114.300 |
Product length in | 8.600 |
Product length mm | 218.440 |
Product material | Carbon steel |
Product width in | 2.500 |
Product width mm | 63.500 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 813688029023 |