Product specifications
Characteristic | Value |
---|---|
A dimension IN | 7.580 |
A dimension MM | 192.600 |
Angle shape | 30 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
Drop dimension IN | 1.060 |
Drop dimension MM | 26.80 |
End size 1 | -24 |
End type 1 | Split flange code 62 |
Finish plating | Zinc plating |
Hose cut off factor IN | 5.420 |
Hose cut off factor MM | 137.600 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 3.790 |
Product height mm | 96.266 |
Product length in | 8.280 |
Product length mm | 210.312 |
Product material | Carbon steel |
Product width in | 2.500 |
Product width mm | 63.500 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146153784 |