Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.830 |
A dimension MM | 97.400 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.000 |
Construction Style | Crimp |
End size 1 | -24 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 2.270 |
Hose cut off factor MM | 57.700 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.200 |
Product height in | 2.080 |
Product height mm | 52.832 |
Product length in | 3.900 |
Product length mm | 99.060 |
Product material | Carbon steel |
Product width in | 2.080 |
Product width mm | 52.832 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Working pressure max bar | 206 |
Working pressure max psi | 2950 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146153791 |