Product specifications
Characteristic | Value |
---|---|
A dimension IN | 7.130 |
A dimension MM | 181.100 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 2.000 |
Construction Style | Crimp |
End size 1 | -24 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 4.060 |
Hose cut off factor MM | 103.000 |
Inside diameter IN | 1.250 |
Inside diameter MM | 31.800 |
Product height in | 3.390 |
Product height mm | 86.106 |
Product length in | 7.200 |
Product length mm | 182.880 |
Product material | Carbon steel |
Product width in | 3.390 |
Product width mm | 86.106 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Working pressure max bar | 206 |
Working pressure max psi | 2950 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 815628022347 |