Product specifications
Characteristic | Value |
---|---|
A dimension IN | 7.570 |
A dimension MM | 192.500 |
Angle shape | 110 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Construction Style | Crimp |
Drop dimension IN | 4.920 |
Drop dimension MM | 125.09 |
End size 1 | -24 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 4.510 |
Hose cut off factor MM | 114.500 |
Hose size | -24 |
Inside diameter IN | 1.220 |
Inside diameter MM | 31.100 |
Product height in | 4.924 |
Product height mm | 125.090 |
Product length in | 7.578 |
Product length mm | 192.500 |
Product material | Carbon steel |
Product width in | 2.822 |
Product width mm | 71.700 mm |
Seal material | Ethylene Propylene (EPDM) |
Thread sealant | No |
Working pressure max bar | 206 |
Working pressure max psi | 2950 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |