Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.470 |
A dimension MM | 88.200 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.750 |
Construction Style | Crimp |
End size 1 | -25 |
End type 1 | 24 deg. DKO swivel heavy duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.968 |
Hex size 1 MM | 50.000 |
Hose cut off factor IN | 2.040 |
Hose cut off factor MM | 51.900 |
Inside diameter IN | 0.560 |
Inside diameter MM | 14.200 |
Product height in | 2.260 |
Product height mm | 57.404 |
Product length in | 3.470 |
Product length mm | 88.138 |
Product material | Carbon steel |
Product width in | 1.960 |
Product width mm | 49.784 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M42x2 |
Working pressure max bar | 330 |
Working pressure max psi | 4800 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 813688022819 |