Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 10.040 |
| A dimension MM | 255.100 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | EC525 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273 (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent) |
| Compatible tube OD IN | 2.00 |
| Compatible tube OD MM | 50.800 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 2.310 |
| Drop dimension MM | 58.70 |
| End size 1 | -32 |
| End type 1 | Caterpillar flange |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 6.970 |
| Hose cut off factor MM | 177.000 |
| Hose size | -32 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.100 |
| Product height in | 5.560 |
| Product height mm | 141.224 |
| Product length in | 11.700 |
| Product length mm | 297.180 |
| Product material | Carbon steel |
| Product width in | 3.390 |
| Product width mm | 86.106 |
| Seal material | Ethylene Propylene (EPDM) |
| Thread sealant | No |
| Tube OD 1 IN | 2.000 |
| Tube OD 1 MM | 50.800 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022460 |
| Proposition 65 | Cancer and Reproductive Harm |
