Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.960 |
A dimension MM | 100.500 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
End size 1 | -32 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.968 |
Hex size 1 MM | 50.000 |
Hose cut off factor IN | 1.790 |
Hose cut off factor MM | 45.500 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 2.460 |
Product height mm | 62.484 |
Product length in | 4.000 |
Product length mm | 101.600 |
Product material | Carbon steel |
Product width in | 2.460 |
Product width mm | 62.484 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M45x2 |
Working pressure max bar | 125 |
Working pressure max psi | 1800 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146153906 |