Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.400 |
A dimension MM | 137.200 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Construction Style | Crimp |
End size 1 | -32 |
End type 1 | 24 deg. DKO swivel heavy duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.360 |
Hex size 1 MM | 60.000 |
Hose cut off factor IN | 2.330 |
Hose cut off factor MM | 59.100 |
Hose size | -24 |
Inside diameter IN | 1.190 |
Inside diameter MM | 30.100 |
Product height in | 2.820 |
Product height mm | 71.628 |
Product length in | 5.660 |
Product length mm | 143.764 |
Product material | Carbon steel |
Product width in | 2.820 |
Product width mm | 71.628 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M52x2 |
Working pressure max bar | 138 |
Working pressure max psi | 2000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |