Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.710 |
A dimension MM | 145.100 |
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.000 |
Drop dimension IN | 1.540 |
Drop dimension MM | 39.00 |
End size 1 | -32 |
End type 1 | 24 deg. DKO swivel heavy duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.360 |
Hex size 1 MM | 60.000 |
Hose cut off factor IN | 4.150 |
Hose cut off factor MM | 105.300 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.200 |
Product height in | 3.760 |
Product height mm | 95.504 |
Product length in | 6.970 |
Product length mm | 177.038 |
Product material | Carbon steel |
Product width in | 2.100 |
Product width mm | 53.340 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M52x2 |
Working pressure max bar | 280 |
Working pressure max psi | 4050 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 813688022888 |