Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.130 |
A dimension MM | 104.900 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
End size 1 | -32 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 1.960 |
Hose cut off factor MM | 49.900 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 2.800 |
Product height mm | 71.120 |
Product length in | 4.300 |
Product length mm | 109.220 |
Product material | Carbon steel |
Product width in | 2.800 |
Product width mm | 71.120 mm |
Thread sealant | No |
Working pressure max bar | 206 |
Working pressure max psi | 3000 |
Working temperature max C | 127 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 678146153937 |