Product specifications
Characteristic | Value |
---|---|
A dimension IN | 10.000 |
A dimension MM | 253.900 |
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 2.000 |
Construction Style | Crimp |
Drop dimension IN | 2.260 |
Drop dimension MM | 57.50 |
End size 1 | -32 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 6.920 |
Hose cut off factor MM | 175.900 |
Inside diameter IN | 1.660 |
Inside diameter MM | 42.100 |
Product height in | 5.360 |
Product height mm | 136.144 |
Product length in | 11.400 |
Product length mm | 289.560 |
Product material | Carbon steel |
Product width in | 3.390 |
Product width mm | 86.106 mm |
Thread sealant | No |
Working pressure max bar | 206 |
Working pressure max psi | 3000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 815628022651 |