Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.050 |
| A dimension MM | 77.500 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 4S8FLA8 |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.780 |
| Drop dimension MM | 19.8 |
| End size 1 | -8 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.980 |
| Hose cut off factor MM | 50.300 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.100 |
| Product height in | 2.040 |
| Product height mm | 51.816 |
| Product length in | 3.640 |
| Product length mm | 92.456 |
| Product material | Carbon steel |
| Product width in | 1.340 |
| Product width mm | 34.036 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030062 |
