Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 63.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4S8MC8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | EC525 (Size dependent)EC600 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273B (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent)H430 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Male STC connector |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.576 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.330 |
| Product height mm | 33.782 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product material | Carbon steel |
| Product width in | 1.330 |
| Product width mm | 33.782 |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030161 |
