Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.240 |
A dimension MM | 82.400 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.000 |
Construction Style | Crimp |
End size 1 | -20 |
End type 1 | Female ORFS swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.875 |
Hex size 1 MM | 48.000 |
Hex size 2 IN | 1.614 |
Hex size 2 MM | 41.000 |
Hose cut off factor IN | 1.680 |
Hose cut off factor MM | 42.700 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.200 |
Product height in | 2.160 |
Product height mm | 54.864 |
Product length in | 3.400 |
Product length mm | 86.360 |
Product material | Carbon steel |
Product width in | 2.084 |
Product width mm | 52.933 mm |
Thread sealant | No |
Thread size 1 | 1 11/16-12 UN |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN | 813688023168 |