Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.710 |
| A dimension MM | 119.600 |
| Angle shape | Straight |
| Backup hex size IN | 1.688 |
| Backup hex size MM | 43.000 |
| Brand | Danfoss |
| Catalog Item | 4SA20MP20TZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.688 |
| End size 1 | -20 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.540 |
| Hose cut off factor MM | 64.400 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 2.450 |
| Product height mm | 62.230 |
| Product length in | 4.890 |
| Product length mm | 124.206 |
| Product material | Carbon steel |
| Product width in | 2.450 |
| Product width mm | 62.230 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
