Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.190 |
| A dimension MM | 81.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End Type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 1.750 |
| Hex size 2 MM | 44.500 |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.500 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 2.084 |
| Product height mm | 52.933 |
| Product length in | 3.250 |
| Product length mm | 82.550 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.933 mm |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |
| Working pressure max bar | 414 |
| Working pressure max psi | 6000 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146154071 |
