Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.310 |
| A dimension MM | 134.874 |
| Angle shape | Straight |
| Backup hex size IN | 2.250 |
| Backup hex size MM | 57.150 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 4SA24FJ24-BG |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | EC525 (Size dependent)EC600 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273 (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493 (Size dependent)GH506 (Size dependent)H430 (Size dependent)H430R (Size dependent)H464 (Size dependent)H471 (Size dependent)H485 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.150 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.240 |
| Hose cut off factor MM | 56.896 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 30.988 |
| Product height in | 2.823 |
| Product height mm | 71.704 |
| Product length in | 4.950 |
| Product length mm | 125.730 |
| Product material | Carbon steel |
| Product width in | 2.823 |
| Product width mm | 71.704 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
| Thread sealant | No |
| Thread size 1 | 1 7/8-12 UN |
![Hose Fittings 4SA24FJ24 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213655%2FID432875020797-0101_preview.jpg&w=1920&q=75)