Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.190 |
A dimension MM | 106.400 |
Angle shape | Straight |
Compatible hose ID IN | 1.250 |
Construction Style | Crimp |
End size 1 | -24 |
End type 1 | Female ORFS swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 2.250 |
Hex size 1 MM | 57.000 |
Hex size 2 IN | 1.813 |
Hex size 2 MM | 46.000 |
Hose cut off factor IN | 2.010 |
Hose cut off factor MM | 51.300 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 2.590 |
Product height mm | 65.786 |
Product length in | 4.770 |
Product length mm | 121.158 |
Product material | Carbon steel |
Product width in | 2.450 |
Product width mm | 62.230 mm |
Thread sealant | No |
Thread size 1 | 2-12 UN |
Working pressure max bar | 310 |
Working pressure max psi | 4500 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |