Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.610 |
| A dimension MM | 66.200 |
| Angle shape | Straight |
| Backup hex size IN | 0.938 |
| Backup hex size MM | 23.813 |
| Brand | Danfoss |
| Catalog Item | 4SA8MP10 |
| Compatible hose ID IN | 0.620 |
| Construction Style | Crimp |
| End connection hex size IN | 0.938 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.580 |
| Hose cut off factor MM | 40.100 |
| Inside diameter MM | 12.800 |
| Product height in | 1.480 |
| Product height mm | 37.592 |
| Product length in | 2.740 |
| Product length mm | 69.596 |
| Product material | Carbon steel |
| Product width in | 1.481 |
| Product width mm | 37.617 |
| Series | 4S/6S |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810903030772 |
