Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.110 |
| A dimension MM | 53.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | 4SA8MP6 |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.280 |
| Hose cut off factor MM | 32.400 |
| Inside diameter MM | 6.700 |
| Product height in | 1.158 |
| Product height mm | 29.413 |
| Product length in | 2.270 |
| Product length mm | 57.658 |
| Product material | Carbon steel |
| Product width in | 1.158 |
| Product width mm | 29.413 |
| Series | 4S/6S |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628029858 |
