Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.790 |
| A dimension MM | 45.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | 4SA8MR6 |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End size 1 | -8 |
| End Type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.950 |
| Hose cut off factor MM | 24.200 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.158 |
| Product height mm | 29.413 |
| Product length in | 1.950 |
| Product length mm | 49.530 |
| Product material | Carbon steel |
| Product width in | 1.158 |
| Product width mm | 29.413 |
| Series | 4S/6S |
| Thread size 1 | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628029865 |
